Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

LG1        ActiveSemi_Logo_SML  -1149.999mil       -900mil        490mil        380mil  -1149.999mil       -900mil  B        180.00 Logo           
R12        1206R                  260mil        240mil        210mil        240mil        210mil        240mil  T        360.00                
U7         PG-TDSON-8         989.606mil    684.803mil    871.496mil        610mil    871.496mil        610mil  B        180.00 BSC011N03LS    
U5         PG-TDSON-8         989.606mil    414.803mil    871.496mil        340mil    871.496mil        340mil  B        180.00 BSC011N03LS    
U3         PG-TDSON-8         989.606mil    144.803mil    871.496mil         70mil    871.496mil         70mil  B        180.00 BSC011N03LS    
U4         PG-TDSON-8         830.394mil    414.803mil    948.504mil        340mil    948.504mil        340mil  T          0.00 BSC011N03LS    
U2         PG-TDSON-8         830.394mil    144.803mil    948.504mil         70mil    948.504mil         70mil  T          0.00 BSC011N03LS    
U6         PG-TDSON-8         830.394mil    684.803mil    948.504mil        610mil    948.504mil        610mil  T          0.00 BSC011N03LS    
J1         SWD_SMTCONN            495mil        655mil        420mil        655mil        420mil        655mil  T        360.00 JTAG           
C10        1206                75.001mil      567.5mil     75.001mil        635mil     75.001mil        635mil  T        270.00                
R5         3920               568.386mil        210mil    731.772mil        210mil    731.772mil        210mil  B        180.00 .1 Ohm         
D8         0603-LED               310mil    801.496mil        310mil        770mil        310mil        770mil  B         90.00 STS2           
R22        0402R                  380mil    680.315mil        380mil     660.63mil        380mil     660.63mil  B         90.00 Res2           
R23        0402R             1195.315mil        250mil       1215mil        250mil       1215mil        250mil  B        180.00 100K           
R24        0402R             1195.315mil        520mil       1215mil        520mil       1215mil        520mil  B        180.00 100K           
R25        0402R             1195.315mil        790mil       1215mil        790mil       1215mil        790mil  B        180.00 100K           
R27        0402R             1195.315mil        295mil    1175.63mil        295mil    1175.63mil        295mil  B        360.00 18K            
R28        0402R             1194.685mil        565mil       1175mil        565mil       1175mil        565mil  B        360.00 18K            
R29        0402R             1195.315mil        835mil    1175.63mil        835mil    1175.63mil        835mil  B        360.00 18K            
D7         0603-LED               245mil    801.496mil        245mil        770mil        245mil        770mil  B         90.00 STS1           
R21        0402R                  335mil    680.315mil        335mil     660.63mil        335mil     660.63mil  B         90.00 Res2           
D2         SOD-523            563.465mil        290mil        530mil        290mil        530mil        290mil  T        360.00 Diode          
D4         SOD-523            563.465mil        430mil        530mil        430mil        530mil        430mil  T        360.00 Diode          
D6         SOD-523            535.276mil        530mil     568.74mil        530mil     568.74mil        530mil  T        180.00 Diode          
R1         0402R              581.182mil        200mil    600.867mil        200mil    600.867mil        200mil  T        180.00 5.1            
R9         0402R              581.182mil        340mil    600.867mil        340mil    600.867mil        340mil  T        180.00 5.1            
R15        0402R              581.182mil        480mil    600.867mil        480mil    600.867mil        480mil  T        180.00 5.1            
U1         TQFN66-48              325mil        475mil    212.402mil    561.615mil    212.402mil    561.615mil  T        360.00 PAC5223        
J3         PWR_PAD               1215mil        145mil       1215mil        145mil       1215mil        145mil  T          0.00 Pad            
J5         PWR_PAD               1215mil        415mil       1215mil        415mil       1215mil        415mil  T          0.00 Pad            
J6         PWR_PAD               1215mil        685mil       1215mil        685mil       1215mil        685mil  T          0.00 Pad            
J2         PWR_PAD            100.001mil        800mil    100.001mil        800mil    100.001mil        800mil  T          0.00 Pad            
J4         PWR_PAD            100.001mil    100.001mil    100.001mil    100.001mil    100.001mil    100.001mil  T          0.00 Pad            
C9         1206                75.001mil      307.5mil     75.001mil        240mil     75.001mil        240mil  T         90.00                
C2         0402R                  245mil    679.685mil        245mil     699.37mil        245mil     699.37mil  B        270.00                
C7         0402R              224.685mil        310mil     244.37mil        310mil     244.37mil        310mil  T        180.00                
C14        0402R              180.315mil        700mil        200mil        700mil        200mil        700mil  B        180.00 1000 pf        
C1         0402R                  290mil    679.685mil        290mil        660mil        290mil        660mil  B         90.00                
C5         0402R                  155mil    534.686mil        155mil        515mil        155mil        515mil  T         90.00                
C8         0402R              584.685mil        580mil     604.37mil        580mil     604.37mil        580mil  T        180.00                
C6         0402R              581.182mil        385mil    600.867mil        385mil    600.867mil        385mil  T        180.00                
C3         0402R              581.182mil        245mil    600.867mil        245mil    600.867mil        245mil  T        180.00                
C4         0402R                  155mil    445.315mil        155mil     425.63mil        155mil     425.63mil  T         90.00 0.1 uF         
D5         SOD-523                660mil    553.465mil        660mil        520mil        660mil        520mil  T         90.00 Diode          
D1         SOD-523                660mil    278.465mil        660mil        245mil        660mil        245mil  T         90.00 Diode          
D3         SOD-523                660mil    418.465mil        660mil        385mil        660mil        385mil  T         90.00 Diode          
R26        0402R              180.315mil        650mil        200mil        650mil        200mil        650mil  B        180.00 18K            
R20        0402R              148.819mil        600mil    129.134mil        600mil    129.134mil        600mil  B        360.00 100K           
R6         0402R              424.685mil         50mil        405mil         50mil        405mil         50mil  B        360.00 1K             
R4         0402R              710.315mil         50mil        730mil         50mil        730mil         50mil  B        180.00 1K             
R17        0402R              850.315mil        820mil        870mil        820mil        870mil        820mil  B        180.00                
R16        0402R              935.315mil        820mil        955mil        820mil        955mil        820mil  T        180.00                
R11        0402R              845.315mil        550mil        865mil        550mil        865mil        550mil  B        180.00                
R10        0402R              930.315mil        550mil        950mil        550mil        950mil        550mil  T        180.00                
R3         0402R              845.315mil        280mil        865mil        280mil        865mil        280mil  B        180.00                
R2         0402R              930.315mil        280mil        950mil        280mil        950mil        280mil  T        180.00                
J7         HDR1X3                 495mil        755mil        595mil        755mil        595mil        755mil  T        180.00 Header 3       
C11        0402R              120.315mil        385mil        140mil        385mil        140mil        385mil  B        180.00 1000 pf        
C12        0402R              120.315mil        295mil        140mil        295mil        140mil        295mil  B        180.00 1000 pf        
C13        0402R              120.315mil        340mil        140mil        340mil        140mil        340mil  B        180.00 1000 pf        

